??
CAD model selection
24291122 0216 125 155 18
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
NRS-0216 - Merkel® U-Ring
Bill of material
24291122 0216 125 155 18
ARTIKELNR
Item no.
24291122
WS
Material
80 NBR B246
DD
d
125.0 mm
D
155.0 mm
NUT
Groove
H
18.0 mm
S
15.0 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.