??
CAD model selection
24293063 PU 83 87.7 96 5
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
PU 83 - Merkel® Cover Seal
Bill of material
24293063 PU 83 87.7 96 5
ARTIKELNR
Item no.
24293063
DD
d
87.7 mm
D
96.0 mm
NUT
Groove
S
3.9 mm
H
5.0 mm
L
5.8 mm
C
3.5 mm
ORING
O-Ring
mm
WS
Material
95 AU V142
VPE
Packaging
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.