??
CAD model selection
24293083 0216 1000 1050 37.5
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
NRS-0216 - Merkel® U-Ring
Bill of material
24293083 0216 1000 1050 37.5
ARTIKELNR
Item no.
24293083
WS
Material
80 NBR B246
DD
d
1000.0 mm
D
1050.0 mm
NUT
Groove
H
37.5 mm
S
25.0 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.