??
CAD model selection
24294062 SF 32 37 9.6
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
SF - Merkel® Guide strip
Bill of material
24294062 SF 32 37 9.6
ARTIKELNR
Item no.
24294062
WS
Material
PTFE B500
D
d
32.0 mm
DF
37.0 mm
NUT
Groove
D1
32.8 mm
L
9.7 mm
H
9.6 mm
P
Profile
2.5 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.