??
CAD model selection
24294376 PU5 180 195 13
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
PU 5 - Merkel® Wiper
Bill of material
24294376 PU5 180 195 13
ARTIKELNR
Item no.
24294376
E
Groove
ISO
DD
d
180.0 mm
D
195.0 mm
NUT
Groove
D1
190.0 mm
L
9.5 mm
TL
Tolerance for L
0.3 mm
L1
12.0 mm
R2
max.
0.6 mm
H
13.0 mm
P
Profile
7.5 mm
VPE
Packaging
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.