??
CAD model selection
24294445 0217 850 900 32
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
NRS-0217 - Merkel® U-Ring
Bill of material
24294445 0217 850 900 32
ARTIKELNR
Item no.
24294445
WS
Material
80 NBR B246
DD
d
850.0 mm
D
900.0 mm
NUT
Groove
H
32.0 mm
S
25.0 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.