??
CAD model selection
24297224 0217 1000 1060 40
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
NRS-0217 - Merkel® U-Ring
Bill of material
24297224 0217 1000 1060 40
ARTIKELNR
Item no.
24297224
WS
Material
80 NBR B246
DD
d
1000.0 mm
D
1060.0 mm
NUT
Groove
H
40.0 mm
S
30.0 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.