??
CAD model selection
24298561 OMK-ES 180 155 12.5
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
OMK-ES - Merkel® OMEGAT
Bill of material
24298561 OMK-ES 180 155 12.5
ARTIKELNR
Item no.
24298561
WS
Material
NBR-B602
DD
Dimension d
155.0 mm
D
Dimension
180.0 mm
NUT
Groove
H
Dimension
12.5 mm
L
Dimension
11.7 mm
P
Profile
12.5 mm
R1
max.
0.4 mm
C
10.0 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.