??
CAD model selection
24299328 0214 170 195 18.5
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
NRS-0214 - Merkel® U-Ring
Bill of material
24299328 0214 170 195 18.5
ARTIKELNR
Item no.
24299328
WS
Material
80 NBR B246
DD
d
170.0 mm
D
195.0 mm
NUT
Groove
H
18.5 mm
S
Profile
12.5 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.