??
CAD model selection
24300101 SF 25 28 5.5
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
SF - Merkel® Guide strip
Bill of material
24300101 SF 25 28 5.5
ARTIKELNR
Item no.
24300101
WS
Material
PTFE B500
D
d
25.0 mm
DF
28.0 mm
NUT
Groove
D1
25.8 mm
L
5.6 mm
H
5.5 mm
P
Profile
1.5 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.