??
CAD model selection
24300105 SF 35 38 5.5
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
SF - Merkel® Guide strip
Bill of material
24300105 SF 35 38 5.5
ARTIKELNR
Item no.
24300105
WS
Material
PTFE B500
D
d
35.0 mm
DF
38.0 mm
NUT
Groove
D1
35.8 mm
L
5.6 mm
H
5.5 mm
P
Profile
1.5 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.