??
CAD model selection
24300162 SF 220 225 14.8
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
SF - Merkel® Guide strip
Bill of material
24300162 SF 220 225 14.8
ARTIKELNR
Item no.
24300162
WS
Material
PTFE B500
D
d
220.0 mm
DF
225.0 mm
NUT
Groove
D1
221.6 mm
L
15.0 mm
H
14.8 mm
P
Profile
2.5 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.