??
CAD model selection
24300187 KF 36 33 5.5
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
KF - Merkel® Guide strip
Bill of material
24300187 KF 36 33 5.5
ARTIKELNR
Item no.
24300187
D
36.0 mm
DF
dF
33.0 mm
NUT
Groove
D1
d1
35.2 mm
L
5.6 mm
H
5.5 mm
P
Profile
1.5 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.