??
CAD model selection
24300232 KB 32 5.5 31
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
KB - Merkel® Guide ring
Bill of material
24300232 KB 32 5.5 31
ARTIKELNR
Item no.
24300232
D
32.0 mm
DF
dF
29.0 mm
DF1
dF1
31.0 mm
L
5.6 mm
H
5.5 mm
NUT
Groove
P
Profile
1.5 mm
VPE
Packaging
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.