??
CAD model selection
24302127 T23 100 120 14.6
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
T 23 - Merkel® U-Ring
Bill of material
24302127 T23 100 120 14.6
ARTIKELNR
Item no.
24302127
WS
Material
95 AU V142
DD
d
100.0 mm
D
120.0 mm
NUT
Groove
H
14.6 mm
L
16.0 mm
Download CAD models
Previews - 3D