??
CAD model selection
24306287 SB 32 37 9.6
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
SB - Merkel® Guide ring
Bill of material
24306287 SB 32 37 9.6
ARTIKELNR
Item no.
24306287
D
d
32.0 mm
DF
37.0 mm
NUT
Groove
DF1
33.6 mm
L
9.7 mm
H
9.6 mm
P
Profile
1.5 mm
VPE
Packaging
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.