??
CAD model selection
24311962 PU 83 120.8 130 4.2
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
PU 83 - Merkel® Cover Seal
Bill of material
24311962 PU 83 120.8 130 4.2
ARTIKELNR
Item no.
24311962
DD
d
120.8 mm
D
130.0 mm
NUT
Groove
S
4.6 mm
H
4.2 mm
L
5.0 mm
C
4.0 mm
ORING
O-Ring
mm
WS
Material
95 AU V142
VPE
Packaging
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.