??
CAD model selection
24314111 0216 140 170 18
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
NRS-0216 - Merkel® U-Ring
Bill of material
24314111 0216 140 170 18
ARTIKELNR
Item no.
24314111
WS
Material
80 NBR B246
DD
d
140.0 mm
D
170.0 mm
NUT
Groove
H
18.0 mm
S
15.0 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.