??
CAD model selection
24314623 PT2 850 886.5 19.8
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
PT 2 - Merkel® Double wiper
Bill of material
24314623 PT2 850 886.5 19.8
ARTIKELNR
Item no.
24314623
DD
d
850.0 mm
D
886.5 mm
NUT
Groove
H
19.8 mm
L
9.5 mm
L1
6.3 mm
D1
865.1 mm
P
Profile
18.2 mm
R1
2.0 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.