??
CAD model selection
24314803 L43 85 65 22.5
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
L 43 - Merkel® Compact seal
Bill of material
24314803 L43 85 65 22.5
ARTIKELNR
Item no.
24314803
D
85.0 mm
DD
d
65.0 mm
NUT
Groove
L
22.5 mm
L1
6.40 mm
D2
93.30 mm
D3
79.20 mm
H
22.4 mm
P
Profile
10.0 mm
C
5 mm
Download CAD models
Previews - 3D