??
CAD model selection
24315960 T20 108 127 12.3
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
T 20 - Merkel® U-Ring
Bill of material
24315960 T20 108 127 12.3
ARTIKELNR
Item no.
24315960
DD
Dimensions d
108.0 mm
D
Dimensions
127.0 mm
NUT
Groove
H
Dimensions
12.3 mm
L
Dimensions
13.5 mm
P
Profile
9.5 mm
C
6.0 mm
R1
Radius
0.6 mm
E
Groove
VPE
Packaging
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.