??
CAD model selection
24316411 OMK-E 30 19.3 4 FKM-B602
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
OMK-E - Merkel® OMEGAT
Bill of material
24316411 OMK-E 30 19.3 4 FKM-B602
ARTIKELNR
Item no.
24316411
WS
Material
FKM-B602
DD
Dimension d
19.3 mm
D
Dimension
30.0 mm
NUT
Groove
H
Dimension
4.0 mm
L
Dimension
4.2 mm
P
Profile
3.65 mm
C
6.0 mm
R1
max.
0.8 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.