??
CAD model selection
24330610 L43 105 80 22.5
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
L 43 - Merkel® Compact seal
Bill of material
24330610 L43 105 80 22.5
ARTIKELNR
Item no.
24330610
D
105.0 mm
DD
d
80.0 mm
NUT
Groove
L
22.5 mm
L1
6.40 mm
D2
103.00 mm
D3
98.10 mm
H
22.5 mm
P
Profile
12.5 mm
C
5 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.