??
CAD model selection
24332459 Rotomatic M15 30 37.5 0.5
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
M 15 - Merkel® Rotomatic
Bill of material
24332459 Rotomatic M15 30 37.5 0.5
ARTIKELNR
Item no.
24332459
DD
d
30.0 mm
D
37.5 mm
NUT
Groove
R1
0.5 mm
L
3.2 mm
C
3.0 mm
P
Profile
3.75 mm
WS
Material
GM201/NBR
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.