??
CAD model selection
24332613 P9 1370 1400 27
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
P 9 - Merkel® Double wiper
Bill of material
24332613 P9 1370 1400 27
ARTIKELNR
Item no.
24332613
DD
d
1370.0 mm
D
1400.0 mm
NUT
Groove
L
18.0 mm
H
27.0 mm
D1
1385.0 mm
L1
27.0 mm
R2
3.0 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.