??
CAD model selection
24337777 T18 220 200 15.7
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
T 18 - Merkel® U-Ring
Bill of material
24337777 T18 220 200 15.7
ARTIKELNR
Item no.
24337777
E
Groove
D
Dimension
220.0 mm
DD
Dimension d
200.0 mm
NUT
Groove
D1
Dimension d1
214.0 mm
H
Dimension
15.7 mm
L
Dimension
16.0 mm
P
Profile
10 mm
C
6.5 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.