??
CAD model selection
24337938 SF 480 488 24.5
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
SF - Merkel® Guide strip
Bill of material
24337938 SF 480 488 24.5
ARTIKELNR
Item no.
24337938
WS
Material
PTFE B500
D
d
480.0 mm
DF
488.0 mm
NUT
Groove
D1
482.5 mm
L
25.0 mm
H
24.5 mm
P
Profile
4.0 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.