??
CAD model selection
24338667 KB 350 14.8 348.4
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
KB - Merkel® Guide ring
Bill of material
24338667 KB 350 14.8 348.4
ARTIKELNR
Item no.
24338667
D
350.0 mm
DF
dF
345.0 mm
DF1
dF1
348.4 mm
L
15.0 mm
H
14.8 mm
NUT
Groove
P
Profile
2.5 mm
VPE
Packaging
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.