??
CAD model selection
24339788 OMK-E 20 12.7 3 FKM-B602
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
OMK-E - Merkel® OMEGAT
Bill of material
24339788 OMK-E 20 12.7 3 FKM-B602
ARTIKELNR
Item no.
24339788
WS
Material
FKM-B602
DD
Dimension d
12.7 mm
D
Dimension
20.0 mm
NUT
Groove
H
Dimension
3.0 mm
L
Dimension
3.2 mm
P
Profile
2.45 mm
C
4.5 mm
R1
max.
0.5 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.