??
CAD model selection
24340072 KF 50 45 9.6
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
KF - Merkel® Guide strip
Bill of material
24340072 KF 50 45 9.6
ARTIKELNR
Item no.
24340072
D
50.0 mm
DF
dF
45.0 mm
NUT
Groove
D1
d1
48.8 mm
L
9.7 mm
H
9.6 mm
P
Profile
2.5 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.