??
CAD model selection
24341023 OMK-PU 110 94.5 6
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
OMK-PU - Merkel® OMEGAT
Bill of material
24341023 OMK-PU 110 94.5 6
ARTIKELNR
Item no.
24341023
DD
Dimension d
94.5 mm
D
Dimension
110.0 mm
NUT
Groove
H
Dimension
6.0 mm
L
Dimension
6.3 mm
P
Profile
7.75 mm
C
6.0 mm
R1
0.9 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.