??
CAD model selection
24341025 OMK-PU 45 34 4
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
OMK-PU - Merkel® OMEGAT
Bill of material
24341025 OMK-PU 45 34 4
ARTIKELNR
Item no.
24341025
DD
Dimension d
34.0 mm
D
Dimension
45.0 mm
NUT
Groove
H
Dimension
4.0 mm
L
Dimension
4.2 mm
P
Profile
5.50 mm
C
4.5 mm
R1
0.5 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.