??
CAD model selection
24341045 OMK-PU 50 34.5 6
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
OMK-PU - Merkel® OMEGAT
Bill of material
24341045 OMK-PU 50 34.5 6
ARTIKELNR
Item no.
24341045
DD
Dimension d
34.5 mm
D
Dimension
50.0 mm
NUT
Groove
H
Dimension
6.0 mm
L
Dimension
6.3 mm
P
Profile
7.75 mm
C
6.0 mm
R1
0.5 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.