??
CAD model selection
24341048 OMK-PU 160 139 7.7
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
OMK-PU - Merkel® OMEGAT
Bill of material
24341048 OMK-PU 160 139 7.7
ARTIKELNR
Item no.
24341048
DD
Dimension d
139.0 mm
D
Dimension
160.0 mm
NUT
Groove
H
Dimension
7.7 mm
L
Dimension
8.1 mm
P
Profile
10.50 mm
C
8.0 mm
R1
0.9 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.