??
CAD model selection
24341354 OMK-PU 20 12.5 3
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
OMK-PU - Merkel® OMEGAT
Bill of material
24341354 OMK-PU 20 12.5 3
ARTIKELNR
Item no.
24341354
DD
Dimension d
12.5 mm
D
Dimension
20.0 mm
NUT
Groove
H
Dimension
3.0 mm
L
Dimension
3.2 mm
P
Profile
3.75 mm
C
3.0 mm
R1
0.5 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.