??
CAD model selection
24342643 Rotomatic M15 125 136 0.8
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
M 15 - Merkel® Rotomatic
Bill of material
24342643 Rotomatic M15 125 136 0.8
ARTIKELNR
Item no.
24342643
DD
d
125.0 mm
D
136.0 mm
NUT
Groove
R1
0.8 mm
L
4.2 mm
C
4.0 mm
P
Profile
5.50 mm
WS
Material
GM201/NBR
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.