??
CAD model selection
24342647 Rotomatic M15 220 235.5 1.2
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
M 15 - Merkel® Rotomatic
Bill of material
24342647 Rotomatic M15 220 235.5 1.2
ARTIKELNR
Item no.
24342647
DD
d
220.0 mm
D
235.5 mm
NUT
Groove
R1
1.2 mm
L
6.3 mm
C
6.0 mm
P
Profile
7.75 mm
WS
Material
GM201/NBR
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.