??
CAD model selection
24343584 OMK-S 1050 1010 19.5
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
OMK-S - Merkel® OMEGAT
Bill of material
24343584 OMK-S 1050 1010 19.5
ARTIKELNR
Item no.
24343584
WS
Material
NBR-GM201
DD
Dimension d
1010.0 mm
D
Dimension
1050.0 mm
NUT
Groove
L
Dimension
20.0 mm
H
Dimension
19.5 mm
P
Profile
20.0 mm
R1
1.2 mm
C
15.0 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.