??
CAD model selection
24344596 Rotomatic M 16 63 55.5 0.5 PTFE GM201
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
M 16 - Merkel® Rotomatic
Bill of material
24344596 Rotomatic M 16 63 55.5 0.5 PTFE GM201
ARTIKELNR
Item no.
24344596
WS
Material
PTFE GM201
DD
d
55.5 mm
D
63.0 mm
NUT
Groove
R1
0.5 mm
L
3.2 mm
C
6.0 mm
P
Profile
3.75 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.