??
CAD model selection
24344600 Rotomatic M 16 40 35.1 0.2 PTFE GM201
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
M 16 - Merkel® Rotomatic
Bill of material
24344600 Rotomatic M 16 40 35.1 0.2 PTFE GM201
ARTIKELNR
Item no.
24344600
WS
Material
PTFE GM201
DD
d
35.1 mm
D
40.0 mm
NUT
Groove
R1
0.2 mm
L
2.2 mm
C
6.0 mm
P
Profile
2.45 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.