??
CAD model selection
24344798 OMS-MR 930 957.3 8.7
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
OMS-MR - Merkel® Omegat
Bill of material
24344798 OMS-MR 930 957.3 8.7
ARTIKELNR
Item no.
24344798
WS
Material
PTFE B602
DD
Dimensions d
930.0 mm
D
Dimensions
957.3 mm
NUT
Groove
H
Dimensions
8.7 mm
L
Dimensions
9.5 mm
P
Profile
13.65 mm
R1
2.0 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.