??
CAD model selection
24348366 OMK-MR 130 114.5 6.3
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
OMK-MR - Merkel® OMEGAT
Bill of material
24348366 OMK-MR 130 114.5 6.3
ARTIKELNR
Item no.
24348366
WS
Material
FKM-B602
ISO
DD
d
114.5 mm
D
130.0 mm
NUT
Groove
H
5.9 mm
L
6.3 mm
P
Profile
7.75 mm
C
8.0 mm
R1
1.2 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.