??
CAD model selection
24348854 PU 83 141.9 150 8
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
PU 83 - Merkel® Cover Seal
Bill of material
24348854 PU 83 141.9 150 8
ARTIKELNR
Item no.
24348854
DD
d
141.9 mm
D
150.0 mm
NUT
Groove
S
4.1 mm
H
8.0 mm
L
9.2 mm
C
3.5 mm
ORING
O-Ring
mm
WS
Material
95 AU V142
VPE
Packaging
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.