??
CAD model selection
24349213 PT2 820 856.5 19.8
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
PT 2 - Merkel® Double wiper
Bill of material
24349213 PT2 820 856.5 19.8
ARTIKELNR
Item no.
24349213
DD
d
820.0 mm
D
856.5 mm
NUT
Groove
H
19.8 mm
L
9.5 mm
L1
6.3 mm
D1
835.1 mm
P
Profile
18.2 mm
R1
2.0 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.