??
CAD model selection
24349316 Rotomatic M15 530 551 2
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
M 15 - Merkel® Rotomatic
Bill of material
24349316 Rotomatic M15 530 551 2
ARTIKELNR
Item no.
24349316
DD
d
530.0 mm
D
551.0 mm
NUT
Groove
R1
2.0 mm
L
8.1 mm
C
7.5 mm
P
Profile
10.50 mm
WS
Material
GM201/NBR
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.