??
CAD model selection
24349427 PU 11 170 185 12
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
PU 11 - Merkel® Double wiper
Bill of material
24349427 PU 11 170 185 12
ARTIKELNR
Item no.
24349427
DD
d
170.0 mm
D
185.0 mm
NUT
Groove
L
8.5 mm
L1
min.
10.5 mm
H
12.0 mm
D1
174.0 mm
VPE
Packaging
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.