??
CAD model selection
24349486 OMK-MR 930 902 9.5
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
OMK-MR - Merkel® OMEGAT
Bill of material
24349486 OMK-MR 930 902 9.5
ARTIKELNR
Item no.
24349486
WS
Material
FKM-B602
ISO
DD
d
902.0 mm
D
930.0 mm
NUT
Groove
H
9.0 mm
L
9.5 mm
P
Profile
14.00 mm
C
13.0 mm
R1
2.0 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.