??
CAD model selection
24350021 Rotomatic M 16 270 254.5 1.2 PTFE GM201
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
M 16 - Merkel® Rotomatic
Bill of material
24350021 Rotomatic M 16 270 254.5 1.2 PTFE GM201
ARTIKELNR
Item no.
24350021
WS
Material
PTFE GM201
DD
d
254.5 mm
D
270.0 mm
NUT
Groove
R1
1.2 mm
L
6.3 mm
C
10.0 mm
P
Profile
7.75 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.