??
CAD model selection
24350943 PT1 105 117.2 7.7
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
PT 1 - Merkel® Double wiper
Bill of material
24350943 PT1 105 117.2 7.7
ARTIKELNR
Item no.
24350943
DD
d
105.0 mm
D
117.2 mm
NUT
Groove
D1
107.0 mm
H
7.7 mm
L
8.1 mm
L1
12.1 mm
C
4.0 mm
R1
2.0 mm
WS
Material
PTFE GM201
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.