??
CAD model selection
24351443 KB 160 19.5 158.4
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
KB - Merkel® Guide ring
Bill of material
24351443 KB 160 19.5 158.4
ARTIKELNR
Item no.
24351443
D
160.0 mm
DF
dF
155.0 mm
DF1
dF1
158.4 mm
L
20.0 mm
H
19.5 mm
NUT
Groove
P
Profile
2.5 mm
VPE
Packaging
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.